Door security

  • For swing, lifting and sliding doors
  • Know when doors are being opened
  • Ensure doors latch securely when in use
  • Failsafe locking system
Compare products

Security Limit Switch compact

Security Limit Switch compact 2NC

Security Lock compact, 230 V AC

Security Lock compact, 24 V AC/DC

Security Lock compact 2NC, 230 V AC

Security Lock compact 2NC, 24 V AC/DC

Fixed Actuator for Security Limit Switch / Lock compact

Movable Actuator for Security Limit Switch / Lock compact

Security Switch Connecting Cable M12x1 Code A

Security Switch Connecting Cable M12x1 Code B

Fastening Set 6-8 for Security Limit Switch / Lock compact

Safety Switch 8, 24V DC

Connecting Cable, Safety Switch 8, 24V DC