Conveyor rollers

Conveyor Roller TR32

  • For transporting lightweight workpieces
  • Simple work bench interlinking
  • Modular design makes installation easy

Conveyor
Rollers TR50

  • Robust rollers for heavy loads
  • Aluminium or plastic surface

Groove Profile

  • Pre-drilled threads at regular intervals
  • Ensure conveyor lines exhibit a uniform design
  • In two modular dimensions for various axle spacings
Compare products

Conveyor Roller TR32, Bearing Set

Conveyor Roller TR32, Bearing Block Set 8

Tube D32 Al, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Tube D32 KU, black

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Conveyor Roller TR50, Bearing Set

Tube D50 Al, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Tube D50 KU, black

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Groove Profile 8 Al M8-40, natural

Delivery unit
1 pce., length 2000 mm
Delivery unit
cut-off max. 2000 mm

Groove Profile 8 Al M8-60, natural

Delivery unit
1 pce., length 2000 mm
Delivery unit
cut-off max. 2000 mm