Power and data supply

For us, ergonomics and health and safety start right from the power supply.
Virtually every work bench needs energy in one form or another. That’s why integrating a power supply is a key aspect of work bench planning.

Whether electricity, compressed air or data – you can stay flexible by integrating Distribution Strips, Multi-Socket Power Strips and compressed air supplies into your working environment. Depending on requirements, the power supply can be fed in above or below working level. Making subsequent changes to the work bench design is also extremely straightforward.

The problem of long cables and hoses getting in the way can also be consigned to the past. 
Compare products

Profile 8 160x60 4N K56, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Distribution Strip

Delivery unit
1 pce.

Distribution Strip Insert USB K56

Distribution Strip Insert RJ45

Distribution Strip Insert USB

Distribution Strip RCD Unit

Distribution Strip, 5+USB Charging Socket

Connecting Cable, Socket / Earthed Plug, black

Connecting Cable, Socket / Earthed Plug with earthing lead, black

Adapter, Socket / Plug, black

Multi-Socket Power Strip, 5 outlet, with conventional power cord

Multi-Socket Power Strip, 5 outlet, with system plug

Multi-Socket Power Strip Angle Fastening Set 70°

Multi-Socket Power Strip Angle Fastening Set

Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord

Compressed Air Manifold

Compressed Air Manifold Without Quick-Action Couplings

Cable Guide Profile 8 40x16, grey similar to RAL 7042

Flexible Conduit E

Delivery unit
1 pce.

Flexible Conduit, Economy, black similar to RAL 9005

Cable Duct E 1200

Delivery unit
1 set

Cable Duct E 1500

Delivery unit
1 set

Cable Duct E 1800

Delivery unit
1 set

Cable Duct E assembly set

Cable Duct, Economy, black similar to RAL 9005

Cable Duct E 160x160 assembly set

Support Profile KW, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Wall Profile KW, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Wall Profile 160-45° KW, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Lid Profile 160 KW, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Sealing Brush KW, black

Delivery unit
1 pce., length 2000 mm

Catch 160 KW, black

Conduit Cap 160-45° KW

Cable Entry Protector, Lid 160 with Sealing Brush, black

Installation Profile 160x80 1200

Installation Profile 160x80 1500

Installation Profile 160x80 1800

Conduit Profile U 160x160 SE, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm