Sliding-Door Pin Lock
0.0.474.59

Sliding-Door Pin Lock

0.0.474.59

View CAD-Data Assign to comparison list Compare products https://id-product.item24.com/en/directlink/pro/47459
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Sliding-Door Pin Lock
0.0.474.59

Attributes

Delivery unit
1 set
Weight
m = 86 g
ESD
ESD-safe = No
Sliding-Door Pin Lock
0.0.474.59

Details

Die-cast zinc/St, black
Washer, PA, black
2 keys, identical
Notes on Use and Installation
Integrated lock system for sliding doors which is inserted into the panel element of the door.
When operated a projecting pin locks the door against the one immediately behind it.
The Sliding-Door Pin Lock can be used on sliding doors created with Sliding-Door Guide Sets or Sliding-Door Guide Profiles (Section 3.4 Movable Fastening Elements).
Mounting dimensions, locked and unlocked.
Processing the panel elements for accommodating the Sliding-Door Pin Lock and pin.
To lock a sliding-door system with n door elements, n-1 Sliding-Door Pin Locks will be required.
The Sliding-Door Pin Lock should be installed in close proximity to the guide profiles in order to offer maximum protection against the door being opened by force.
The different thicknesses of panel element (from 4 to 8 mm) can be compensated by using Spacers (2 and 0.7 mm thick).

Downloads

Assembly instruction(2 MB)
Sliding-Door Pin Lock
0.0.474.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23199090
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
83014090