Wipe Dispenser 280 D150
0.0.697.69

Wipe Dispenser 280 D150

0.0.697.69

View CAD-Data Assign to comparison list Compare products https://id-product.item24.com/en/directlink/pro/69769
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Wipe Dispenser 280 D150
0.0.697.69

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 388 g
ESD
ESD-safe = No
Wipe Dispenser 280 D150
0.0.697.69

Details

Wipe dispenser, St, white aluminium
Roll holder with ball bearing
2 flat head screws M6x12, St
2 Automatic T-Slot Nuts V8 M6 St, stainless
Keep it clean! Wipe Dispenser 280 D150 helps you keep your work bench clean. It holds rolls of cleaning wipes in standard sizes up to 150 mm in diameter so liquids and dirt can be quickly cleaned up.
Thanks to the integrated tearing edge, perforated paper towels can be detached from their roll with ease. Rolls can also be changed in next to no time.
Wipe Dispenser 280 D150
0.0.697.69

Accessoires / Service

Groove Plate Profile 8 400x14, natural
Delivery unit
cut-off max. 4000 mm
Article-No.
0.0.678.02
Toolpanel Double Pivot Arm 8 695
Delivery unit
1 set
Article-No.
0.0.690.37
Toolpanel Pivot Arm 8 370 light
Delivery unit
1 set
Article-No.
0.0.690.21
Wipe Dispenser 280 D150
0.0.697.69

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102215
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
94039910